This Application will be decommissioned as of January 7th 2025

ISM20821 |
Schneider-Electric
 
ISM20821 picture- web-product-data-sheet
ISM20821
OptiLine 45 - floor fixing - grey
Schneider Electric
Characteristics
Main
Cabling installation system Pole
Post
Product or component type Floor fixing
Complementary
Type of pole Two-sided
Type of post Two-sided
Colour tint Grey (RAL 9007)
Quantity per set Set of 1
Pole/post surface finish Powder coated
Anodized
Pole fixing mode Tension-mounted
Fixing mode By screws
Material Aluminium powder coated
Length 156 mm
Height 38 mm
Width 125 mm
Market segment Small commercial
Residential
Environment
Standards EN 50085-1:2005
NF C 68-102
Ambient air temperature for operation -25…60 °C
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.8 cm
Package 1 Width 12.1 cm
Package 1 Length 15.6 cm
Package 1 Weight 261.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 30
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 8.317 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months