Schneider-Electric
 
ISM20822 picture- web-product-data-sheet
ISM20822
OptiLine 45 OptiLine 70 - decorative stripe - grey
Schneider Electric
Characteristics
Main
Cabling installation system Post
Pole
Product or component type Decorative stripe
Complementary
Type of pole One-sided
Two-sided
Type of post One-sided
Two-sided
Colour tint Grey (RAL 7043)
Quantity per set 5 m
Pole/post surface finish Powder coated
Anodized
Pole fixing mode Tension-mounted
Free-standing
Material Silicone rubber
Length 5000 mm
Diameter 3.5 mm
Market segment Small commercial
Residential
Environment
Standards EN 50085-1:2005
NF C 68-102
Ambient air temperature for operation -25…60 °C
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 13.000 cm
Package 1 Length 13.000 cm
Package 1 Weight 52.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 20
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.527 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months