Schneider-Electric
 
ISM20823P picture- web-product-data-sheet
ISM20823P
OptiLine 45/70 - decorative stripe - polar white
Schneider Electric
Characteristics
Main
Cabling installation system Pole
Post
Product or component type Decorative stripe
Complementary
Type of pole Two-sided
One-sided
Type of post One-sided
Two-sided
Colour tint Polar white (RAL 9003)
Quantity per set 5 m
Pole/post surface finish Anodized
Powder coated
Pole fixing mode Free-standing
Tension-mounted
Material Silicone rubber
Length 5000 mm
Diameter 3.5 mm
Environment
Standards EN 50085-1:2005
NF C 68-102
Ambient air temperature for operation -25…60 °C
IP degree of protection IP40
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 13.0 cm
Package 1 Length 13.0 cm
Package 1 Weight 9.6 g
Unit Type of Package 2 S03
Number of Units in Package 2 100
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.38 kg
Unit Type of Package 3 P12
Number of Units in Package 3 800
Package 3 Height 45.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 23.04 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations