Schneider-Electric
 
ISM20825 picture- web-product-data-sheet
ISM20825
OptiLine 45 - partition profile - white
Schneider Electric
Characteristics
Main
Cabling installation system Post
Pole
Product or component type Partition profile
Complementary
Type of pole One-sided
Two-sided
Type of post One-sided
Two-sided
Colour tint White (RAL 9010)
Quantity per set Set of 10
Pole/post surface finish Powder coated
Anodized
Pole fixing mode Free-standing
Tension-mounted
Fixing mode Snap-fitted
Material ABS (acrylonitrile butadiene-styrene)
Length 52 mm
Height 500 mm
Width 30 mm
Market segment Residential
Small commercial
Environment
Ambient air temperature for operation -25…60 °C
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 5.100 cm
Package 1 Length 49.800 cm
Package 1 Weight 75.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 10
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 1.927 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months