Schneider-Electric
 
ISM20826P picture- web-product-data-sheet
ISM20826P
OptiLine 45/50 - floor feeder adaptor - polar white
Schneider Electric
Characteristics
Main
Cabling installation system Post
Pole
Product or component type Adaptor
Complementary
Type of pole One-sided
One installation box
Two installation boxes
Type of post One-sided
Two-sided
Colour tint Polar white (RAL 9003)
Quantity per set Set of 1
Pole/post surface finish Powder coated
Pole fixing mode Tension-mounted
Material PC/ABS
Length 110 mm
Height 60 mm
Width 63 mm
Environment
Standards EN 50085-1:2005
NF C 68-102
Ambient air temperature for operation -25…60 °C
IP degree of protection IP40
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 17.0 cm
Package 1 Length 17.0 cm
Package 1 Weight 52.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 50
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.09 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations