Schneider-Electric
 
ISM20827 picture- web-product-data-sheet
ISM20827
OptiLine 45 - adaptor - aluminium metallic
Schneider Electric
Characteristics
Main
Cabling installation system Pole
Post
Product or component type Adaptor
Complementary
Type of pole Two-sided
One-sided
One installation box
Two installation boxes
Type of post One-sided
Two-sided
Colour tint Aluminium metallic
Quantity per set Set of 1
Pole/post surface finish Anodized
Pole fixing mode Tension-mounted
Material PC/ABS
Length 110 mm
Height 60 mm
Width 63 mm
Market segment Small commercial
Residential
Environment
Standards EN 50085-1:2005
NF C 68-102
Ambient air temperature for operation -25…60 °C
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6 cm
Package 1 Width 6.5 cm
Package 1 Length 10 cm
Package 1 Weight 54 g
Unit Type of Package 2 BAG
Number of Units in Package 2 50
Package 2 Height 30 cm
Package 2 Width 29.9 cm
Package 2 Length 39.8 cm
Package 2 Weight 3.131 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 400
Package 3 Height 45 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 37.048 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months