Schneider-Electric
 
ISM20828 picture- web-product-data-sheet
ISM20828
OptiLine 45 - floor fixing - steel electroplated
Schneider Electric
Characteristics
Main
Cabling installation system Pole
Product or component type Floor fixing
Complementary
Type of pole Two-sided
Two installation boxes
One installation box
One-sided
Type of post Two-sided
One-sided
Colour tint Aluminium metallic
Quantity per set Set of 1
Pole/post surface finish Powder coated
Anodized
Pole fixing mode Tension-mounted
Fixing mode By screws
Material Steel electroplated
Length 60 mm
Height 13 mm
Width 49 mm
Environment
Ambient air temperature for operation -25…60 °C
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.3 cm
Package 1 Width 4.9 cm
Package 1 Length 6.0 cm
Package 1 Weight 56.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration