Schneider-Electric
 
ISM20857 picture- web-product-data-sheet
ISM20857
OptiLine 50 - floor feeder with cover and floor fixing element - 18x75
Schneider Electric
Characteristics
Main
Cabling installation system Service pole
Service post
Product or component type Floor feeder
Complementary
Device presentation With cover
Colour tint Natural
Quantity per set 8 m
Fixing mode Floor fixing element
Material Aluminium natural anodized
Length 18 mm
Height 75 mm
Width 2000 mm
Market segment Residential
Small commercial
Environment
Standards SS 424 10 32:1989
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 2
Package 1 Height 5 cm
Package 1 Width 15.5 cm
Package 1 Length 203 cm
Package 1 Weight 1.5 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 8
Package 2 Height 5 cm
Package 2 Width 15.5 cm
Package 2 Length 205 cm
Package 2 Weight 6.2 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 224
Package 3 Height 35 cm
Package 3 Width 114 cm
Package 3 Length 209 cm
Package 3 Weight 198 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months