Schneider-Electric
 
ISM50322 picture- web-product-data-sheet
ISM50322
OptiLine 45 - screeded floor box - without modules
Schneider Electric
Characteristics
Main
Cabling installation system Floor box
Product type Screeded floor box
Type of floor Screeded floor
Floor box shape Square
Quantity package 1 / unit 1 piece
Complementary
Fixing mode Cast-in
Number of modules Without modules
Product material Sheet steel zinc coated
Length 350 mm
Height 75…110 mm
Width 350 mm
Environment
Standards 73/23/EEC
93/68/EEC
IEC 61084-1:ed. 1, 1991
IEC 61084-2-2:2003
Operating temperature -25…60 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 35 cm
Package 1 Length 35 cm
Package 1 Weight 6 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months