Schneider-Electric
 
ISM50323 picture- web-product-data-sheet
ISM50323
OptiLine 45 - screeded floor box - without modules
Schneider Electric
Characteristics
Main
Cabling installation system Floor box
Product type Screeded floor box
Type of floor Screeded floor
Floor box shape Square
Quantity package 1 / unit 1 piece
Complementary
Fixing mode Cast-in
Number of modules Without modules
Product material Sheet steel zinc coated
Length 500 mm
Height 75…110 mm
Width 500 mm
Environment
Standards 73/23/EEC
93/68/EEC
IEC 61084-1:ed. 1, 1991
IEC 61084-2-2:2003
Operating temperature -25…60 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 52 cm
Package 1 Length 51 cm
Package 1 Weight 11 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months