Schneider-Electric
 
ISM50330 picture- web-product-data-sheet
ISM50330
OptiLine 45 - screeded floor box - without modules
Schneider Electric
Characteristics
Main
Cabling installation system Floor box
Product type Screeded floor box
Type of floor Screeded floor
Floor box shape Rectangular
Colour Light grey
Quantity package 1 / unit 1 piece
Complementary
Fixing mode Cast-in
Number of modules Without modules
Product material PP (polypropylene)
Length 265 mm
Height 75…95 mm
Width 188 mm
Environment
Standards 73/23/EEC
93/68/EEC
IEC 61084-1:ed. 1, 1991
IEC 61084-2-2:2003
Operating temperature -25…60 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.500 cm
Package 1 Width 21.500 cm
Package 1 Length 29.500 cm
Package 1 Weight 823.000 g
Unit Type of Package 2 P12
Number of Units in Package 2 120
Package 2 Height 112.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 111.720 kg
Offer Sustainability
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months