Schneider-Electric
 
ISM50341 picture- web-product-data-sheet
ISM50341
OL50 Adjust. foot for screeded floorbox
Schneider Electric
Characteristics
Main
Range OptiLine
Cabling installation system Floor box
Product type Adjustable supporter
Type of floor Cast floor
Colour Grey
Black
Quantity package 1 / unit 4 pieces
Complementary
Suitable for For screeded floor box
Product material PP (polypropylene)
PA (polyamide) 6
Length 111 mm
Height 111 mm
Width 255 mm
63 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.4 cm
Package 1 Width 8.1 cm
Package 1 Length 23.3 cm
Package 1 Weight 76.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 4
Package 2 Height 8.5 cm
Package 2 Width 20.6 cm
Package 2 Length 27.6 cm
Package 2 Weight 318.0 g
Unit Type of Package 3 S04
Number of Units in Package 3 80
Package 3 Height 30.0 cm
Package 3 Width 40.0 cm
Package 3 Length 60.0 cm
Package 3 Weight 7.132 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations