This Application will be decommissioned as of January 7th 2025

ISM50342 |
Schneider-Electric
 
ISM50342 picture- web-product-data-sheet
ISM50342
OptiLine 50 - screeded floor box - rectangular - without modules
Schneider Electric
Characteristics
Main
Cabling installation system Floor box
Product type Screeded floor box
Type of floor Screeded floor
Floor box shape Rectangular
Quantity package 1 / unit 1 piece
Complementary
Fixing mode By screws
Number of modules Without modules
Product material Sheet steel
Length 125 mm
Height 302 mm
Width 405 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.400 cm
Package 1 Width 40.200 cm
Package 1 Length 59.400 cm
Package 1 Weight 4.950 kg
Unit Type of Package 2 P12
Number of Units in Package 2 25
Package 2 Height 100.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 138.750 kg
Offer Sustainability
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations