Schneider-Electric
 
ISM50343 picture- web-product-data-sheet
ISM50343
OptiLine 50 - screeded floor box - rectangular - without modules
Schneider Electric
Characteristics
Main
Cabling installation system Floor box
Product type Screeded floor box
Type of floor Screeded floor
Floor box shape Rectangular
Quantity package 1 / unit 1 piece
Complementary
Fixing mode By screws
Number of modules Without modules
Product material Sheet steel
Length 124 mm
Height 301 mm
Width 428 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.600 cm
Package 1 Width 40.200 cm
Package 1 Length 59.400 cm
Package 1 Weight 4.330 kg
Unit Type of Package 2 P12
Number of Units in Package 2 25
Package 2 Height 100.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 108.250 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations