Schneider-Electric
ISM50393 picture- web-product-data-sheet
ISM50393
OptiLine 45 - adaptor
Schneider Electric
TODAY
NOV 22, 2024
End of Commercialization
JUN 30, 2023
Main
Range OptiLine
Cabling installation system Floor box
Product type Adaptor
Type of floor Screeded floor
Floor box shape Rectangular
Quantity package 1 / unit 5 pieces
Complementary
Suitable for For 1-6 conduits for steel floor box
Number of modules Without modules
Product material Sheet steel galvanized
Length 403 mm
Height 83 mm
Width 1.5 mm
Environment
Operating temperature -25…60 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.3 cm
Package 1 Width 40.3 cm
Package 1 Length 0.1 cm
Package 1 Weight 292 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 2 cm
Package 2 Width 40.5 cm
Package 2 Length 7.2 cm
Package 2 Weight 1.5 kg
Unit Type of Package 3 BAG
Number of Units in Package 3 30
Package 3 Height 30 cm
Package 3 Width 29.9 cm
Package 3 Length 39.8 cm
Package 3 Weight 9.361 kg
Contractual warranty
Warranty 18 months