Schneider-Electric
ISM50394 picture- web-product-data-sheet
ISM50394
OptiLine 45 - blank plate
Schneider Electric
TODAY
NOV 22, 2024
End of Commercialization
JUN 30, 2023
Main
Range OptiLine
Cabling installation system Floor box
Product type Blank plate
Type of floor Screeded floor
Floor box shape Square
Quantity package 1 / unit 5 pieces
Complementary
Suitable for For steel floor box
Number of modules Without modules
Product material Sheet steel galvanized
Length 252 mm
Height 83 mm
Width 1.5 mm
Environment
Operating temperature -25…60 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.3 cm
Package 1 Width 25.2 cm
Package 1 Length 0.1 cm
Package 1 Weight 194 g
Unit Type of Package 2 CAR
Number of Units in Package 2 5
Package 2 Height 1 cm
Package 2 Width 7.2 cm
Package 2 Length 25.5 cm
Package 2 Weight 990 g
Package 3 Height 30 cm
Contractual warranty
Warranty 18 months