This Application will be decommissioned as of January 7th 2025

ISM50395 |
Schneider-Electric
ISM50395 picture- web-product-data-sheet
ISM50395
OptiLine 45 - blank plate
Schneider Electric
TODAY
DEC 22, 2024
End of Commercialization
JUN 30, 2023
Main
Range OptiLine
Cabling installation system Floor box
Product type Blank plate
Type of floor Screeded floor
Floor box shape Rectangular
Quantity package 1 / unit 5 pieces
Complementary
Suitable for For steel floor box
Number of modules Without modules
Product material Sheet steel galvanized
Length 403 mm
Height 83 mm
Width 1.5 mm
Environment
Operating temperature -25…60 °C
IP degree of protection IP20
Contractual warranty
Warranty 18 months