Schneider-Electric
 
ISM50520 picture- web-product-data-sheet
ISM50520
OptiLine 45 - floor access box - without modules
Schneider Electric
Characteristics
Main
Cabling installation system Floor box
Product type Floor access box
Type of floor In-cavity floor
Raised floor
Screeded floor
Floor box shape Square
Colour Grey (RAL 7011)
Quantity package 1 / unit 1 piece
Complementary
Number of modules Without modules
Product material Steel
PA6
Length 199 mm
Height 33 mm
Width 199 mm
Environment
Standards 73/23/EEC
93/68/EEC
IEC 61084-1:ed. 1, 1991
IEC 61084-2-2:2003
Operating temperature -25…60 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 21.5 cm
Package 1 Length 21.5 cm
Package 1 Weight 930.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 5
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.162 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months