Schneider-Electric
 
ISM50530 picture- web-product-data-sheet
ISM50530
OptiLine 45 - floor access box - without modules
Schneider Electric
Characteristics
Main
Cabling installation system Floor box
Product type Floor access box
Type of floor In-cavity floor
Screeded floor
Raised floor
Floor box shape Rectangular
Colour Grey (RAL 7011)
Quantity package 1 / unit 1 piece
Complementary
Number of modules Without modules
Product material Steel
PA6
Length 199 mm
Height 33 mm
Width 276 mm
Environment
Standards 73/23/EEC
93/68/EEC
IEC 61084-1:ed. 1, 1991
IEC 61084-2-2:2003
Operating temperature -25…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 21.5 cm
Package 1 Length 29.0 cm
Package 1 Weight 1.343 kg
Unit Type of Package 2 S03
Number of Units in Package 2 4
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.776 kg
Offer Sustainability
SCIP Number 5b1af30c-8063-4614-9340-63b15e4c0625
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months