Schneider-Electric
 
ISM50638 picture- web-product-data-sheet
ISM50638
OptiLine 45 - Altira floor outlet box - 8 modules
Schneider Electric
Characteristics
Main
Cabling installation system Floor box
Product type Altira floor outlet box
Type of floor Screeded floor
Raised floor
In-cavity floor
Floor box shape Rectangular
Colour Grey (RAL 7011)
Quantity package 1 / unit 1 piece
Complementary
Number of modules 8 modules
Product material Steel
PA6
PC/ABS
Length 199 mm
Height 72 mm
Width 276 mm
Environment
Standards 73/23/EEC
93/68/EEC
IEC 61084-1:ed. 1, 1991
IEC 61084-2-2:2003
Operating temperature -25…60 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 21.5 cm
Package 1 Length 29.5 cm
Package 1 Weight 1.525 kg
Unit Type of Package 2 P12
Number of Units in Package 2 120
Package 2 Height 105.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 195.0 kg
Offer Sustainability
SCIP Number 5b1af30c-8063-4614-9340-63b15e4c0625
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months