Schneider-Electric
 
ISM50800 picture- web-product-data-sheet
ISM50800
OptiLine 45 - base box
Schneider Electric
Characteristics
Main
Range OptiLine
Cabling installation system Floor box
Product type Base box
Type of floor Raised floor
In-cavity floor
Screeded floor
Floor box shape Rectangular
Square
Colour Blue (RAL 5003)
Quantity package 1 / unit 10 pieces
Complementary
Suitable for For 1-2 outlets
Number of modules 2 modules
Product material PA6
Length 126 mm
Height 23 mm
Width 64 mm
Environment
Operating temperature -25…60 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.3 cm
Package 1 Width 6.4 cm
Package 1 Length 12.6 cm
Package 1 Weight 24.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 5.0 cm
Package 2 Width 24.0 cm
Package 2 Length 31.0 cm
Package 2 Weight 243.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 120
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 3.406 kg
Offer Sustainability
SCIP Number 5b1af30c-8063-4614-9340-63b15e4c0625
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months