Schneider-Electric
 
ISM50801 picture- web-product-data-sheet
ISM50801
OptiLine 45 - base box
Schneider Electric
Characteristics
Main
Range OptiLine
Cabling installation system Floor box
Product type Base box
Type of floor Screeded floor
In-cavity floor
Raised floor
Floor box shape Rectangular
Colour Blue (RAL 5003)
Quantity package 1 / unit 10 pieces
Complementary
Suitable for For 2-4 outlets
Number of modules 4 modules
Product material PA6
Length 203 mm
Height 23 mm
Width 64 mm
Environment
Operating temperature -25…60 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.3 cm
Package 1 Width 6.4 cm
Package 1 Length 20.3 cm
Package 1 Weight 37.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 6.0 cm
Package 2 Width 21.0 cm
Package 2 Length 22.0 cm
Package 2 Weight 372.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 70
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 3.091 kg
Offer Sustainability
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months