Schneider-Electric
 
ISM50807 picture- web-product-data-sheet
ISM50807
OptiLine 45 - lid infill
Schneider Electric
Characteristics
Main
Range OptiLine
Cabling installation system Floor box
Product type Lid infill
Type of floor Raised floor
In-cavity floor
Screeded floor
Floor box shape Square
Colour Grey
Quantity package 1 / unit 1 piece
Complementary
Number of modules Without modules
Product material Linoleum
Length 167 mm
Height 6 mm
Width 139 mm
Environment
Operating temperature -25…60 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.1 cm
Package 1 Width 14.0 cm
Package 1 Length 17.0 cm
Package 1 Weight 128.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 100
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 13.438 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months