Schneider-Electric
 
ISM50810N picture- web-product-data-sheet
ISM50810N
Optiline 45 - mounting frame for 2-4 Altira outlets
Schneider Electric
Characteristics
Main
Range OptiLine
Cabling installation system Floor box
Product type Mounting frame
Type of floor In-cavity floor
Screeded floor
Raised floor
Floor box shape Rectangular
Colour Grey
Quantity package 1 / unit 4 pieces
Complementary
Suitable for For 2-4 Altira outlets
Fixing mode Snap-fitted
Number of modules 4 modules
Product material PC/ABS
Length 216 mm
Height 38 mm
Width 64 mm
Environment
Operating temperature -25…60 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.800 cm
Package 1 Width 6.400 cm
Package 1 Length 21.600 cm
Package 1 Weight 70.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 4
Package 2 Height 4.000 cm
Package 2 Width 21.600 cm
Package 2 Length 26.000 cm
Package 2 Weight 290.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 40
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 3.328 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope