Schneider-Electric
ISM50811P picture- web-product-data-sheet
ISM50811P
OptiLine 45 - modular device mounting kit
Schneider Electric
Main
Range OptiLine
Cabling installation system Floor box
Product type Modular device mounting kit
Type of floor Screeded floor
Raised floor
In-cavity floor
Floor box shape Square
Rectangular
Colour Polar white (RAL 9003)
Quantity package 1 / unit 1 piece
Complementary
Fixing mode Snap-fitted
Number of modules Without modules
Product material PC/ABS
PC + ASA
Length 90 mm
Height 72 mm
Width 45 mm
Environment
Operating temperature -25…60 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 16.0 cm
Package 1 Length 20.0 cm
Package 1 Weight 41.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 50
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.51 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope