Schneider-Electric
 
ISM50823 picture- web-product-data-sheet
ISM50823
OptiLine 45 - swivel fixing
Schneider Electric
Characteristics
Main
Range OptiLine
Cabling installation system Floor box
Product type Swivel fixing
Type of floor Raised floor
Floor box shape Square
Rectangular
Colour Blue (RAL 5003)
Quantity package 1 / unit 2 pieces
Complementary
Suitable for For floor outlet box
Number of modules Without modules
Product material PA6
Steel
Length 25 mm
Height 58 mm
Width 12 mm
Environment
Operating temperature -25…60 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 2.5 cm
Package 1 Length 5 cm
Package 1 Weight 5 g
Unit Type of Package 2 BB1
Number of Units in Package 2 2
Package 2 Height 2 cm
Package 2 Width 17 cm
Package 2 Length 17 cm
Package 2 Weight 27 g
Unit Type of Package 3 S03
Number of Units in Package 3 100
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 2.01 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months