Schneider-Electric
 
ISM50850 picture- web-product-data-sheet
ISM50850
OptiLine 50 - flexible conduit for cable feeding
Schneider Electric
Characteristics
Main
Range of product OptiLine 50
Product type Flexible conduit
Colour Grey
Quantity package 1 / unit 2 pieces
Complementary
Product material PP (polypropylene)
Product compatibility Cable feeding
Height 25 mm
Width 25 mm
Depth 2000 mm
Diameter 25 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.100 cm
Package 1 Width 2.500 cm
Package 1 Length 10.000 cm
Package 1 Weight 165.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 2
Package 2 Height 40.000 cm
Package 2 Width 10.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 331.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 8
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 1.900 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months