Schneider-Electric
 
ISM51624 picture- web-product-data-sheet
ISM51624
OptiLine 45 - Altira floor outlet box - 4 modules
Schneider Electric
Characteristics
Main
Cabling installation system Floor box
Product type Altira floor outlet box
Type of floor In-cavity floor
Raised floor
Screeded floor
Floor box shape Square
Quantity package 1 / unit 1 piece
Complementary
Number of modules 4 modules
Product material Stainless steel
ABS (acrylonitrile butadiene-styrene)
PC (polycarbonate)/ABS (acrylonitrile butadiene-styrene)
Length 199 mm
Height 83 mm
Width 199 mm
Environment
Standards 73/23/EEC
93/68/EEC
IEC 61084-1:ed. 1, 1991
IEC 61084-2-2:2003
Operating temperature -25…60 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.2 cm
Package 1 Width 21.4 cm
Package 1 Length 23.0 cm
Package 1 Weight 1.747 kg
Unit Type of Package 2 P12
Number of Units in Package 2 150
Package 2 Height 104.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 274.05 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations