Schneider-Electric
 
ISM51636 picture- web-product-data-sheet
ISM51636
OptiLine 45 - Altira floor outlet box - 6 modules
Schneider Electric
Characteristics
Main
Cabling installation system Floor box
Product type Altira floor outlet box
Type of floor Screeded floor
In-cavity floor
Raised floor
Floor box shape Rectangular
Quantity package 1 / unit 1 piece
Complementary
Number of modules 6 modules
Product material Stainless steel
ABS (acrylonitrile butadiene-styrene)
PC (polycarbonate)/ABS (acrylonitrile butadiene-styrene)
Length 199 mm
Height 82 mm
Width 276 mm
Environment
Standards 73/23/EEC
93/68/EEC
IEC 61084-1:ed. 1, 1991
IEC 61084-2-2:2003
Operating temperature -25…60 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.1 cm
Package 1 Width 31 cm
Package 1 Length 21.5 cm
Package 1 Weight 2.428 kg
Unit Type of Package 2 P12
Number of Units in Package 2 120
Package 2 Height 112 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 299.76 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations