Schneider-Electric
 
ISM71073 picture- web-product-data-sheet
ISM71073
Mureva BOX - grommet - grey - diameter 4 to 32
Schneider Electric
Characteristics
Main
Range of product Mureva
Product or component type Grommet
Colour Grey (RAL 7035)
Quantity per package 10 pieces
Complementary
Accessory / separate part category Cabling accessory
Material SBS (styrene butadiene styrene)
Cable outer diameter 4…32 mm
Drilling diameter 36 mm
Environment
Operating temperature -25…40 °C
IP-Class IP55
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.200 cm
Package 1 Width 3.200 cm
Package 1 Length 4.000 cm
Package 1 Weight 6.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 500
Package 2 Height 20.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.518 kg
Unit Type of Package 3 PAM
Number of Units in Package 3 25000
Package 3 Height 120.000 cm
Package 3 Width 100.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 188.900 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months