Schneider-Electric
 
JJA261506 picture- web-product-data-sheet
JJA261506
Circuit breaker, PowerPacT J, 150A, 2 pole, 600VAC, 25kA, I-Line, thermal magnetic, 80%, CB
Characteristics
Main
Range PowerPact
Product name PowerPact J
Product or component type Circuit breaker
Device application Distribution
Complementary
[In] rated current 150 A
Number of Poles 2P
Control type Toggle
Breaking capacity code J
Breaking capacity 100 kA at 240 V AC 50/60 Hz conforming to UL 489
65 kA at 480 V AC 50/60 Hz conforming to UL 489
25 kA at 600 V AC 50/60 Hz conforming to UL 489
20 kA at 250 V DC conforming to UL 489
[Ue] rated operational voltage 600 V AC 50/60 Hz conforming to IEC 60947-3
Network frequency 50/60 Hz
[Ics] rated service breaking capacity 65 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
35 kA at 380/440/415 V AC 50/60 Hz conforming to IEC 60947-2
18 kA at 500/525 V AC 50/60 Hz conforming to IEC 60947-2
20 kA at 250 V DC conforming to IEC 60947-2
20 kA at 500 V DC conforming to IEC 60947-2
[Uimp] rated impulse withstand voltage 8 kV conforming to IEC 60947-2
Trip unit technology Thermal-magnetic
Magnetic tripping current 1750 A
Magnetic hold current 750 A
Continuous current rating 80 %
[Ui] rated insulation voltage 750 V conforming to IEC 60947-2
Protection type Overload protection
Short-circuit protection
Suitability for isolation Yes conforming to IEC 60947-2
Utilisation category Category A
AWG gauge AWG 4...AWG 4/0 aluminium/copper terminal
Local signalling Switched off (OFF): 1 trip indicator (green)
Mounting mode I-Line (bracket)
Mounting support Bracket
Electrical connection I-Line connection, line
Lugs, load
Terminal identifier AL175JD
Long time pick-up adjustment range 0.25...1 x In
Mounting height 114.3 mm
Tightening torque 25 N.m for 25…95 mm² (AWG 4...AWG 4/0)
Number of slots 2 slot(s) for auxiliary switch OF (plug-in)
1 slot(s) for alarm switch SD (plug-in)
1 slot(s) for overcurrent trip switch SDE (plug-in)
1 slot(s) for voltage release MN or MX (plug-in)
Power wire stripping length 25 mm
Height 191 mm
Width 104 mm
Depth 86 mm
Net weight 2.4 kg
Phase connection CBA
Communication interface Modbus
Ethernet
Circuit breaker application HACR rated
Environment
Quality labels CE
Standards UL
CSA
NEMA
NOM-003-SCFI-2000
IEC 60947-2
Product certifications UL
CSA
NOM
IP degree of protection Front cover: IP40
Pollution degree 3 conforming to IEC 60947-1
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Operating altitude < 2000 m without derating
5000 m with derating
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.653 cm
Package 1 Width 20.638 cm
Package 1 Length 37.148 cm
Package 1 Weight 2.041 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes