|
|
|
K10A001ACH
Complete cam switch, Harmony K1, K2, 16mm or 22mm, plastic, 1 pole, 60degrees, 10A, 30x30mm, marked 0 1
|
|
|
Main
Range of product
|
Harmony K
|
Product or component type
|
Complete cam switch
|
Component name
|
K10
|
[Ith] conventional free air thermal current
|
10 A
|
Product mounting
|
Front mounting
|
Fixing mode
|
Ø 16 or 22 mm hole
|
Cam switch head type
|
With front plate 30 x 30 mm
|
Type of operator
|
Black handle
|
Rotary handle padlocking
|
Without
|
Presentation of legend
|
With metallic legend, 0 - 1 black marking
|
Cam switch function
|
Switch
|
Return
|
Without
|
Off position
|
With Off position
|
Poles description
|
1P
|
Switching positions
|
Right: 0° - 60°
|
IP degree of protection
|
Contact block: IP20
Operating head: IP65 conforming to IEC 60529
|
Complementary
Switching angle
|
60 °
|
[Ui] rated insulation voltage
|
440 V (pollution degree 3) conforming to IEC 60947-1
|
Rated operational power in W
|
370 W AC-23A, 110/120 V 1 phase
750 W AC-23A, 220/240 V 1 phase
|
Rated power in hp
|
0.33 hp at 110/120 V AC, 1 phase
0.75 hp at 220/240 V AC, 1 phase
|
[Ie] rated operational current AC
|
10 A at 400 V AC-1
10 A at 400 V AC-21A
3 A at 240 V AC-15
6 A at 120 V AC-15
|
[Ie] rated operational current DC
|
10 A at 24 V resistive load
0.3 A at 220 V resistive load
0.7 A at 110 V resistive load
|
Electrical durability
|
100000000 cycles
|
Short-circuit protection
|
10 A cartridge fuse, type gG
|
[Uimp] rated impulse withstand voltage
|
4 kV conforming to IEC 60947-1
|
Contact operation
|
Slow-break
|
Electrical connection
|
Captive screw clamp terminals, clamping capacity: 2 x 1.5 mm²
|
Mechanical durability
|
1000000 cycles
|
CAD overall width
|
30 mm
|
CAD overall height
|
30 mm
|
CAD overall depth
|
76 mm
|
Net weight
|
0.03 kg
|
Environment
Standards
|
CENELEC EN 50013
IEC 60947-3
IEC 60947-5-1
|
Product certifications
|
CULus
|
Protective treatment
|
TC
|
Ambient air temperature for operation
|
-20…55 °C
|
Ambient air temperature for storage
|
-40…70 °C
|
Electrical shock protection class
|
Class II conforming to IEC 60536
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.1 cm
|
Package 1 Width
|
4.1 cm
|
Package 1 Length
|
10.5 cm
|
Package 1 Weight
|
53.0 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
80
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
4.53 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
"WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
|
Contractual warranty
|
|