This Application will be decommissioned as of January 7th 2025

K10B016TCH |
Schneider-Electric
 
K10B016TCH picture- web-product-data-sheet
K10B016TCH
cam changeover switch - 1-pole - 30 ° - 10 A - for Ø 16 or 22 mm
Schneider Electric
Characteristics
Main
Range of product Harmony K
Product or component type Complete cam switch
Component name K10
[Ith] conventional free air thermal current 10 A
Product mounting Front mounting
Fixing mode Ø 16 or 22 mm hole
Cam switch head type With front plate 30 x 30 mm
Type of operator Black handle
Rotary handle padlocking Without
Presentation of legend With metallic legend, 1 - 0 black marking
Cam switch function Changeover switch
Return Spring return from 330° to 0°
Off position With Off position
Poles description 1P
Switching positions Left: 0° - 330°
IP degree of protection Contact block: IP20
Operating head: IP65 conforming to IEC 60529
Complementary
Switching angle 30 °
[Ui] rated insulation voltage 440 V (pollution degree 3) conforming to IEC 60947-1
Rated operational power in W 370 W AC-23A, 110/120 V 1 phase
750 W AC-23A, 220/240 V 1 phase
Rated power in hp 0.33 hp at 110/120 V AC, 1 phase
0.75 hp at 220/240 V AC, 1 phase
[Ie] rated operational current AC 10 A at 400 V AC-1
10 A at 400 V AC-21A
3 A at 240 V AC-15
6 A at 120 V AC-15
[Ie] rated operational current DC 10 A at 24 V resistive load
0.3 A at 220 V resistive load
0.7 A at 110 V resistive load
Electrical durability 100000000 cycles
Short-circuit protection 10 A cartridge fuse, type gG
[Uimp] rated impulse withstand voltage 4 kV conforming to IEC 60947-1
Contact operation Slow-break
Electrical connection Captive screw clamp terminals, clamping capacity: 2 x 1.5 mm²
Mechanical durability 1000000 cycles
CAD overall width 30 mm
CAD overall height 30 mm
CAD overall depth 76 mm
Net weight 0.035 kg
Environment
Standards CENELEC EN 50013
EN/IEC 60947-3
EN/IEC 60947-5-1
Product certifications CULus
Protective treatment TC
Ambient air temperature for operation -20…55 °C
Ambient air temperature for storage -40…70 °C
Electrical shock protection class Class II conforming to IEC 60536
Contractual warranty
Warranty 18 months