|
|
|
K115H001YP
cam star-delta switch - 3-pole - 60° - 115 A - screw mounting
|
|
|
|
|
End of Commercialization OCT 20, 2020
|
|
|
|
|
Main
Range of product
|
Harmony K
|
Product or component type
|
Complete cam switch
|
Component name
|
K115
|
[Ith] conventional free air thermal current
|
115 A
|
Mounting location
|
Front
|
Fixing mode
|
4 holes
|
Cam switch head type
|
With front plate 88 x 88 mm
|
Type of operator
|
Black handle
|
Rotary handle padlocking
|
Without
|
Presentation of legend
|
With metallic legend, 0 - Y - delta black marking
|
Cam switch function
|
Star-delta switch
|
Return
|
Without
|
Off position
|
With Off position
|
Poles description
|
3P
|
Switching positions
|
Right: 0° - 60°
Left: 0° - 300°
|
IP degree of protection
|
IP40 conforming to IEC 60529
|
Complementary
Switching angle
|
60 °
|
[Ui] rated insulation voltage
|
690 V (pollution degree 3) conforming to IEC 60947-1
|
Rated operational power in W
|
13000 W AC-3, 380/440 V 1 phase conforming to IEC 60947-3
15000 W AC-23A, 220/240 V 1 phase conforming to IEC 60947-3
15000 W AC-3, 220/240 V 3 phases conforming to IEC 60947-3
22000 W AC-23A, 380/440 V 1 phase conforming to IEC 60947-3
30000 W AC-23A, 220/240 V 3 phases conforming to IEC 60947-3
30000 W AC-3, 380/440 V 3 phases conforming to IEC 60947-3
30000 W AC-3, 660/690 V 3 phases conforming to IEC 60947-3
3700 W AC-3, 110 V 1 phase conforming to IEC 60947-3
45000 W AC-23A, 380/440 V 3 phases conforming to IEC 60947-3
5500 W AC-23A, 110 V 1 phase conforming to IEC 60947-3
65000 W AC-23A, 660/690 V 3 phases conforming to IEC 60947-3
7500 W AC-3, 220/240 V 1 phase conforming to IEC 60947-3
|
[Ie] rated operational current AC
|
100 A AC-21A
|
Short-circuit current
|
15000 A
|
Short-circuit protection
|
125 A cartridge fuse, type gG
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to EN 947-1
6 kV conforming to IEC 947-1
|
Contact operation
|
Slow-break
|
Positive opening
|
With
|
Electrical connection
|
Captive screw clamp terminals flexible, clamping capacity: 1 x 25 mm²
Captive screw clamp terminals solid, clamping capacity: 1 x 35 mm²
|
Tightening torque
|
2.5 N.m
|
Switching capacity in mA
|
100000 mA DC at 140 V 3 contact(s) for resistive load (T = 1 ms)
100000 mA DC at 24 V 1 contact(s) for inductive load (T = 50 ms)
100000 mA DC at 48 V 1 contact(s) for resistive load (T = 1 ms)
100000 mA DC at 48 V 2 contact(s) for inductive load (T = 50 ms)
100000 mA DC at 70 V 3 contact(s) for inductive load (T = 50 ms)
100000 mA DC at 95 V 2 contact(s) for resistive load (T = 1 ms)
115000 mA DC at 24 V 1 contact(s) for resistive load (T = 1 ms)
115000 mA DC at 48 V 2 contact(s) for resistive load (T = 1 ms)
115000 mA DC at 70 V 3 contact(s) for resistive load (T = 1 ms)
33000 mA DC at 30 V 1 contact(s) for inductive load (T = 50 ms)
33000 mA DC at 60 V 2 contact(s) for inductive load (T = 50 ms)
33000 mA DC at 90 V 3 contact(s) for inductive load (T = 50 ms)
|
Mechanical durability
|
300000 cycles
|
CAD overall width
|
88 mm
|
CAD overall height
|
88 mm
|
CAD overall depth
|
181 mm
|
Net weight
|
0.75 kg
|
Environment
Standards
|
IEC 60947-3
|
Product certifications
|
CULus 120 V 5 hp 1 phase
CULus 240 V 10 hp 1 phase
CULus 240 V 20 hp 3 phases
CULus 480 V 30 hp 3 phases
|
Protective treatment
|
TC
|
Ambient air temperature for operation
|
-25…55 °C
|
Ambient air temperature for storage
|
-40…70 °C
|
Overvoltage category
|
Class II conforming to IEC 60536
Class II conforming to NF C 20-030
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|