Schneider-Electric
 
K150B001UP picture- web-product-data-sheet
K150B001UP
Cam changeover switch, Harmony K, front mounting, plastic, 1 poles, position 0, 60 degree, 150A, 88x88mm, marked 1/0/2
Schneider Electric
Characteristics
Main
Range of product Harmony K
Product or component type Complete cam switch
Component name K150
[Ith] conventional free air thermal current 150 A
Mounting location Front
Fixing mode 4 holes
Cam switch head type With front plate 88 x 88 mm
Type of operator Handle
Rotary handle padlocking Without
Presentation of legend With metallic legend, 1 - 0 - 2 black marking
Cam switch function Changeover switch
Return Without
Off position With Off position
Poles description 1P
Switching positions Right: 0° - 60°
Left: 0° - 300°
IP degree of protection IP40 conforming to IEC 60529
Complementary
Switching angle 60 °
[Ui] rated insulation voltage 690 V (pollution degree 3) conforming to IEC 60947-1
Short-circuit current 25000 A
Short-circuit protection 200 A cartridge fuse, type gG
[Uimp] rated impulse withstand voltage 6 kV conforming to EN 947-1
6 kV conforming to IEC 947-1
Contact operation Slow-break
Positive opening With
Electrical connection Captive screw clamp terminals flexible, clamping capacity: 1 x 50 mm²
Captive screw clamp terminals solid, clamping capacity: 1 x 70 mm²
Tightening torque 2.5 N.m
Switching capacity in mA 150000 mA DC at 140 V 3 contact(s) for resistive load (T = 1 ms)
150000 mA DC at 24 V 1 contact(s) for inductive load (T = 50 ms)
150000 mA DC at 24 V 1 contact(s) for resistive load (T = 1 ms)
150000 mA DC at 48 V 1 contact(s) for resistive load (T = 1 ms)
150000 mA DC at 48 V 2 contact(s) for inductive load (T = 50 ms)
150000 mA DC at 48 V 2 contact(s) for resistive load (T = 1 ms)
150000 mA DC at 70 V 3 contact(s) for inductive load (T = 50 ms)
150000 mA DC at 70 V 3 contact(s) for resistive load (T = 1 ms)
150000 mA DC at 95 V 2 contact(s) for resistive load (T = 1 ms)
50000 mA DC at 30 V 1 contact(s) for inductive load (T = 50 ms)
50000 mA DC at 60 V 2 contact(s) for inductive load (T = 50 ms)
50000 mA DC at 90 V 3 contact(s) for inductive load (T = 50 ms)
Mechanical durability 300000 cycles
Net weight 0.79 kg
Environment
Standards IEC 60947-3
Product certifications CULus 240 V 15 hp 1 phase
CULus 240 V 25 hp 3 phases
CULus 480 V 40 hp 3 phases
CULus 120 V 7.5 hp 1 phase
Protective treatment TC
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…70 °C
Overvoltage category Class II conforming to IEC 60536
Class II conforming to NF C 20-030
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.0 cm
Package 1 Width 10.0 cm
Package 1 Length 17.0 cm
Package 1 Weight 626.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 5
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.664 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months