|
|
|
K1F513Q
Body for stepping switch, Harmony K, rear mounting, plastic, 2 poles, 3 steps, position 0, 45°, 12A
|
|
|
|
|
End of Commercialization MAR 31, 2023
|
|
|
|
|
Main
Range of product
|
Harmony K
|
Product or component type
|
Cam switch body
|
Component name
|
K1
|
[Ith] conventional free air thermal current
|
12 A
|
Sub-assembly composition
|
Contact blocks + fixing plate
|
Cam switch function
|
Stepping switch
|
Off position
|
With Off position
|
Poles description
|
2P
|
Switching positions
|
Right: 0° - 45° - 90° - 135°
|
Mounting location
|
Rear
|
Fixing mode
|
4 holes
|
Bezel material
|
Plastic
|
Complementary
Number of steps
|
3
|
Switching angle
|
45 °
|
[Ui] rated insulation voltage
|
690 V (pollution degree 3) conforming to IEC 60947-1
|
[Ithe] conventional enclosed thermal current
|
10 A
|
Rated operational power in W
|
10500 W AC-21, 500 - 660 V 3 phases conforming to IEC 947-3
1100 W AC-3, 230 V 3 phases conforming to IEC 947-3
1500 W AC-23A, 230 V 3 phases conforming to IEC 947-3
1500 W AC-3, 400 V 1 phase conforming to IEC 947-3
1500 W AC-3, 400 V 3 phases conforming to IEC 947-3
1500 W AC-3, 500 V 3 phases conforming to IEC 947-3
1500 W AC-3, 690 V 3 phases conforming to IEC 947-3
2200 W AC-23A, 400 V 3 phases conforming to IEC 947-3
2200 W AC-23A, 500 V 3 phases conforming to IEC 947-3
2200 W AC-23A, 690 V 3 phases conforming to IEC 947-3
4800 W AC-21, 230 V 3 phases conforming to IEC 947-3
600 W AC-3, 230 V 1 phase conforming to IEC 947-3
8300 W AC-21, 400 V 3 phases conforming to IEC 947-3
|
[Ie] rated operational current AC
|
1.8 A at 690 V AC-3 3 phases conforming to IEC 947-3
2.8 A at 500 V AC-3 3 phases conforming to IEC 947-3
2.8 A at 690 V AC-23A 3 phases conforming to IEC 947-3
3.3 A at 400 V AC-3 3 phases conforming to IEC 947-3
3.8 A at 500 V AC-23A 3 phases conforming to IEC 947-3
4.6 A at 230 V AC-3 3 phases conforming to IEC 947-3
4.8 A at 400 V AC-23A 3 phases conforming to IEC 947-3
5.6 A at 230 V AC-23A 3 phases conforming to IEC 947-3
1 A at 500 V AC-15 conforming to IEC 947-5-1
2 A at 400 V AC-15 conforming to IEC 947-5-1
3 A at 230 V AC-15 conforming to IEC 947-5-1
|
Electrical durability
|
1000000 cycles AC-15
1000000 cycles AC-21
500000 cycles AC-23
500000 cycles AC-3
|
Maximum operating rate
|
2.5 cyc/mn AC-21
2.5 cyc/mn AC-23
2.5 cyc/mn AC-3
8.333 cyc/mn AC-15
|
Short-circuit current
|
10000 A
|
Short-circuit protection
|
16 A cartridge fuse, type gG
|
[Uimp] rated impulse withstand voltage
|
4 kV in isolating function
6 kV conforming to IEC 947-1
|
Contact operation
|
Slow-break
|
Positive opening
|
With
|
Electrical connection
|
Captive screw clamp terminals flexible, clamping capacity: 2 x 1.5 mm²
Captive screw clamp terminals solid, clamping capacity: 1 x 2.5 mm²
|
Mechanical durability
|
1000000 cycles
|
Net weight
|
0.175 kg
|
Environment
Standards
|
IEC 60947-3 for power circuit
IEC 60947-5-1 for control circuit
CENELEC EN 50013
|
Product certifications
|
CSA 240 V 1 hp 1 phase
CSA 240 V 3 hp 3 phases 2 -pole(s)
UL 240 V 1 hp 3 phases
UL 240 V 0.33 hp 1 phase 2 -pole(s)
|
Protective treatment
|
TC
|
Ambient air temperature for operation
|
-25…55 °C
|
Ambient air temperature for storage
|
-40…70 °C
|
Shock resistance
|
30 gn conforming to IEC 68-2-27
|
Vibration resistance
|
5 gn conforming to IEC 68-2-6 (f = 10…150 Hz)
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
16.3 cm
|
Package 1 Width
|
6.5 cm
|
Package 1 Length
|
6.5 cm
|
Package 1 Weight
|
175.0 g
|
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|