This Application will be decommissioned as of January 7th 2025

K1S5 |
Schneider-Electric
 
K1S5 picture- web-product-data-sheet
K1S5
k1 contact block
Schneider Electric
Characteristics
Main
Range of product Harmony K
Product or component type Cam switch body
Component name K1
[Ith] conventional free air thermal current 12 A
Sub-assembly composition Contact blocks + fixing plate
Cam switch function Switch
Mounting location Front
Fixing mode Ø 22 mm hole
Bezel material Plastic
Complementary
[Ui] rated insulation voltage 690 V (pollution degree 3) conforming to IEC 60947-1
[Ithe] conventional enclosed thermal current 10 A
Rated operational power in W 10500 W AC-21, 500 - 660 V 3 phases conforming to IEC 947-3
[Ie] rated operational current AC 1 A at 500 V AC-15 conforming to IEC 947-5-1
Electrical durability 1000000 cycles AC-15
Maximum operating rate 2.5 cyc/mn AC-21
Short-circuit current 10000 A
Short-circuit protection 20 A cartridge fuse, type gG
[Uimp] rated impulse withstand voltage 4 kV in isolating function
Contact operation Slow-break
Positive opening With
Electrical connection Captive screw clamp terminals flexible, clamping capacity: 2 x 1.5 mm²
Mechanical durability 1000000 cycles
Environment
Standards CENELEC EN 50013
Product certifications CSA 240 V 1 hp 1 phase
Protective treatment TC
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…70 °C
Shock resistance 30 gn conforming to IEC 68-2-27
Vibration resistance 5 gn conforming to IEC 68-2-6 (f = 10…150 Hz)
Overvoltage category Class II conforming to IEC 536
IP degree of protection IP40 conforming to IEC 529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 6.5 cm
Package 1 Length 6.5 cm
Package 1 Weight 130 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration