This Application will be decommissioned as of January 7th 2025

K1SM1A8LNS05 |
Schneider-Electric
 
K1SM1A8LNS05 picture- web-product-data-sheet
K1SM1A8LNS05
Complete cam switch, Harmony K, 90 degree angle, 12A, 6NO + 6NC
Schneider Electric
Characteristics
Main
Range of product Harmony K
Product or component type Complete cam switch
Component name K1
[Ith] conventional free air thermal current 12 A
Complementary
Switching angle 90 °
Environment
Standards GB/T 14048.5 for control circuit
GB/T 14048.3 for power circuit
Product certifications CCC
Protective treatment TC
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…70 °C
Shock resistance 30 gn conforming to IEC 68-2-27
Vibration resistance 5 gn conforming to IEC 68-2-6 (f = 10…150 Hz)
Overvoltage category Class II conforming to IEC 536
Class II conforming to NF C 20-030
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.7 cm
Package 1 Width 7.3 cm
Package 1 Length 13.9 cm
Package 1 Weight 259.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 30
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 8.258 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No