Schneider-Electric
 
K2D004A picture- web-product-data-sheet
K2D004A
Cam switch body, Harmony K, Ø 22mm, plastic, 4 pole, 0 position, 45°, 20A
Schneider Electric
Characteristics
Main
Range of product Harmony K
Product or component type Cam switch body
Component name K2
[Ith] conventional free air thermal current 20 A
Sub-assembly composition Contact blocks + fixing plate
Cam switch function Switch
Off position With Off position
Poles description 4P
Switching positions Right: 0° - 45°
Mounting location Front
Fixing mode Ø 22 mm hole
Bezel material Plastic
Complementary
Switching angle 45 °
[Ui] rated insulation voltage 690 V (pollution degree 3) conforming to IEC 60947-1
[Ithe] conventional enclosed thermal current 16 A
Rated operational power in W 1300 W AC-3, 230 V 1 phase conforming to IEC 947-3
14000 W AC-21, 400 V 3 phases conforming to IEC 947-3
17000 W AC-21, 500 - 660 V 3 phases conforming to IEC 947-3
2200 W AC-3, 230 V 3 phases conforming to IEC 947-3
2200 W AC-3, 400 V 1 phase conforming to IEC 947-3
4000 W AC-23A, 230 V 3 phases conforming to IEC 947-3
4000 W AC-3, 400 V 3 phases conforming to IEC 947-3
4000 W AC-3, 500 V 3 phases conforming to IEC 947-3
4000 W AC-3, 690 V 3 phases conforming to IEC 947-3
5500 W AC-23A, 400 V 3 phases conforming to IEC 947-3
5500 W AC-23A, 500 V 3 phases conforming to IEC 947-3
5500 W AC-23A, 690 V 3 phases conforming to IEC 947-3
8000 W AC-21, 230 V 3 phases conforming to IEC 947-3
[Ie] rated operational current AC 8 A at 400 V AC-3 3 phases conforming to IEC 947-3
10.8 A at 400 V AC-23A 3 phases conforming to IEC 947-3
14.6 A at 230 V AC-23A 3 phases conforming to IEC 947-3
4.7 A at 690 V AC-3 3 phases conforming to IEC 947-3
6.4 A at 690 V AC-23A 3 phases conforming to IEC 947-3
6.5 A at 500 V AC-3 3 phases conforming to IEC 947-3
8.3 A at 230 V AC-3 3 phases conforming to IEC 947-3
8.9 A at 500 V AC-23A 3 phases conforming to IEC 947-3
2 A at 500 V AC-15 conforming to IEC 947-5-1
3 A at 400 V AC-15 conforming to IEC 947-5-1
4 A at 230 V AC-15 conforming to IEC 947-5-1
Electrical durability 200000 cycles AC-23
200000 cycles AC-3
600000 cycles AC-15
600000 cycles AC-21
Maximum operating rate 2.5 cyc/mn AC-21
2.5 cyc/mn AC-23
2.5 cyc/mn AC-3
8.333 cyc/mn AC-15
Short-circuit current 10000 A
Short-circuit protection 20 A cartridge fuse, type gG
[Uimp] rated impulse withstand voltage 4 kV in isolating function
6 kV conforming to IEC 947-1
Contact operation Slow-break
Positive opening With
Electrical connection Captive screw clamp terminals flexible, clamping capacity: 2 x 1.5 mm²
Captive screw clamp terminals solid, clamping capacity: 1 x 2.5 mm²
Mechanical durability 1000000 cycles
Net weight 0.11 kg
Environment
Standards IEC 60947-3 for power circuit
IEC 60947-5-1 for control circuit
CENELEC EN 50013
Product certifications CSA 240 V 3 hp 3 phases 2 -pole(s)
UL 240 V 0.33 hp 1 phase 2 -pole(s)
CSA 240 V 1 hp 1 phase
UL 240 V 1 hp 3 phases
Protective treatment TC
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…70 °C
Shock resistance 30 gn conforming to IEC 68-2-27
Vibration resistance 5 gn conforming to IEC 68-2-6 (f = 10…150 Hz)
Overvoltage category Class II conforming to IEC 536
Class II conforming to NF C 20-030
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 6.5 cm
Package 1 Length 8.0 cm
Package 1 Weight 120.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 16
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.145 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months