|
|
|
K2D004QLH
Cam stepping switch, Harmony K, multifixing, plastic, 1 pole, 4 steps, position 0, 45°, 20A, 45x45mm, metallic legend, 35mm black handle
|
|
|
|
|
End of Commercialization JUL 05, 2023
|
|
|
|
|
Main
Range of product
|
Harmony K
|
Product or component type
|
Complete cam switch
|
Component name
|
K2
|
[Ith] conventional free air thermal current
|
20 A
|
Mounting location
|
Front
|
Fixing mode
|
Multifixing
|
Cam switch head type
|
With front plate 45 x 45 mm
|
Type of operator
|
Black handle, length = 35 mm
|
Rotary handle padlocking
|
Without
|
Presentation of legend
|
With metallic legend, 0 - 1 - 2 - 3 - 4 black marking
|
Cam switch function
|
Stepping switch
|
Return
|
Without
|
Off position
|
With Off position
|
Poles description
|
1P
|
Switching positions
|
Right: 0° - 45° - 90° - 135° - 180°
|
IP degree of protection
|
IP40 conforming to IEC 60529
|
Complementary
Number of steps
|
4
|
Switching angle
|
45 °
|
[Ui] rated insulation voltage
|
690 V (pollution degree 3) conforming to IEC 60947-1
|
[Ithe] conventional enclosed thermal current
|
16 A
|
Electrical durability
|
200000 cycles AC-23
200000 cycles AC-3
600000 cycles AC-15
600000 cycles AC-21
|
Maximum operating rate
|
2.5 cyc/mn AC-21
2.5 cyc/mn AC-23
2.5 cyc/mn AC-3
8.333 cyc/mn AC-15
|
Short-circuit current
|
10000 A
|
Short-circuit protection
|
20 A cartridge fuse, type gG
|
[Uimp] rated impulse withstand voltage
|
4 kV in isolating function
6 kV conforming to IEC 947-1
|
Contact operation
|
Slow-break
|
Positive opening
|
With
|
Electrical connection
|
Captive screw clamp terminals flexible, clamping capacity: 2 x 1.5 mm²
Captive screw clamp terminals solid, clamping capacity: 1 x 2.5 mm²
|
Mechanical durability
|
1000000 cycles
|
CAD overall width
|
45 mm
|
CAD overall height
|
45 mm
|
CAD overall depth
|
87 mm
|
Net weight
|
0.14 kg
|
Environment
Standards
|
IEC 60947-3 for power circuit
IEC 60947-5-1 for control circuit
CENELEC EN 50013
|
Product certifications
|
CSA 240 V 3 hp 3 phases 2 -pole(s)
UL 240 V 0.33 hp 1 phase 2 -pole(s)
CSA 240 V 1 hp 1 phase
UL 240 V 1 hp 3 phases
|
Protective treatment
|
TC
|
Ambient air temperature for operation
|
-25…55 °C
|
Ambient air temperature for storage
|
-40…70 °C
|
Shock resistance
|
30 gn conforming to IEC 68-2-27
|
Vibration resistance
|
5 gn conforming to IEC 68-2-6 (f = 10…150 Hz)
|
Overvoltage category
|
Class II conforming to IEC 536
Class II conforming to NF C 20-030
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.2 cm
|
Package 1 Width
|
5.6 cm
|
Package 1 Length
|
10.9 cm
|
Package 1 Weight
|
140.0 g
|
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|