Schneider-Electric
 
K2D004X picture- web-product-data-sheet
K2D004X
k2 contact block
Schneider Electric
Characteristics
Main
Range of product Harmony K
Product or component type Complete cam switch
Component name K2
[Ith] conventional free air thermal current 20 A
Sub-assembly composition Contact blocks + fixing plate
Cam switch function Switch
Off position With Off position
Switching positions Right: 0° - 90°
Mounting location Front
Fixing mode Ø 22 mm hole
Bezel material Plastic
Complementary
[Ui] rated insulation voltage 690 V (pollution degree 3) conforming to IEC 60947-1
[Ithe] conventional enclosed thermal current 16 A
Rated operational power in W 1300 W AC-3, 230 V 1 phase conforming to IEC 947-3
[Ie] rated operational current AC 2 A at 500 V AC-15 conforming to IEC 947-5-1
Electrical durability 200000 cycles AC-23
Maximum operating rate 2.5 cyc/mn AC-21
Short-circuit current 10000 A
Short-circuit protection 20 A cartridge fuse, type gG
[Uimp] rated impulse withstand voltage 4 kV in isolating function
Contact operation Slow-break
Positive opening With
Electrical connection Captive screw clamp terminals flexible, clamping capacity: 2 x 1.5 mm²
Mechanical durability 1000000 cycles
Environment
Standards CENELEC EN 50013
Product certifications CSA 240 V 1 hp 1 phase
Protective treatment TC
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…70 °C
Shock resistance 30 gn conforming to IEC 68-2-27
Vibration resistance 5 gn conforming to IEC 68-2-6 (f = 10…150 Hz)
Overvoltage category Class II conforming to IEC 536
IP degree of protection IP40 conforming to IEC 529
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov