|
|
|
KA2D052G
enclosed cam Emergency stop switch - 3-pole + N - 16 A
|
|
|
|
|
End of Commercialization JAN 29, 2021
|
|
|
|
|
Main
Range of product
|
Harmony K
|
Product or component type
|
Complete cam switch
|
Product mounting
|
In plastic enclosure
|
Component name
|
KA2
|
[Ith] conventional free air thermal current
|
16 A
|
Cam switch function
|
Emergency stop switch
|
Enclosure material
|
PVC
|
Cam switch head type
|
With front plate 60 x 60 mm
|
Type of operator
|
Red handle
|
Rotary handle padlocking
|
Without
|
Presentation of legend
|
With yellow legend, O-I black marking
|
Poles description
|
3P + N
|
Complementary
Presentation of legend holder
|
With metallic finish blank legend
|
CAD overall width
|
74 mm
|
CAD overall height
|
135 mm
|
Contact operation
|
Make before break
|
CAD overall depth
|
112 mm
|
Operational power in W
|
5500 W at 400 V AC-23
|
Net weight
|
0.4 kg
|
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|