|
|
|
KA2D053G
enclosed cam Emergency stop switch - 3-pole + NO - 16 A
|
|
|
|
|
End of Commercialization MAR 31, 2023
|
|
|
|
|
Main
Range of product
|
Harmony K
|
Product or component type
|
Complete cam switch
|
Product mounting
|
In plastic enclosure
|
Component name
|
KA2
|
[Ith] conventional free air thermal current
|
16 A
|
Cam switch function
|
Emergency stop switch
|
Enclosure material
|
PVC
|
Cam switch head type
|
With front plate 60 x 60 mm
|
Type of operator
|
Red handle
|
Rotary handle padlocking
|
Without
|
Presentation of legend
|
With yellow legend, O-I black marking
|
Poles description
|
3P
|
Contacts type and composition
|
1 NO break before make
|
Complementary
Presentation of legend holder
|
With metallic finish blank legend
|
CAD overall width
|
74 mm
|
CAD overall height
|
135 mm
|
CAD overall depth
|
112 mm
|
Operational power in W
|
5500 W at 400 V AC-23
|
Net weight
|
0.4 kg
|
Contractual warranty
|
|