This Application will be decommissioned as of January 7th 2025

KAXZ1S149 |
Schneider-Electric
 
KAXZ1S149 picture- web-product-data-sheet
KAXZ1S149
Cam switch operating head, Harmony K, 22mm, metal, circular 29mm, key operated 45 degree, special key
Schneider Electric
Characteristics
Main
Range of product Harmony Series K
Product or component type Cam switch operating head
Component name KAX
Product compatibility Front mounting bodies 12 and 20 A by Ø 22 mm hole
Cam switch head type With bezel Ø 28.5 mm, metal
Type of operator Key key other number
Rotary handle padlocking Without
Presentation of legend With mat black legend
Switching angle 45 °
Complementary
Mechanical durability 1000000 cycles
Net weight 0.065 kg
Compatibility code KAX
Environment
Protective treatment TC
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…70 °C
Shock resistance 30 gn conforming to IEC 68-2-27
Vibration resistance 5 gn conforming to IEC 68-2-6 (f = 10…150 Hz)
IP degree of protection IP65 conforming to IEC 529
IP65 conforming to NF C 20-010
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.1 cm
Package 1 Width 3.1 cm
Package 1 Length 6.0 cm
Package 1 Weight 68.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months