Schneider-Electric
 
KBA40AF picture- web-product-data-sheet
KBA40AF
End cover, Canalis KB, feed unit cover, spare part
Schneider Electric
Characteristics
Main
Range of product Canalis
Product or component type End cover
Product compatibility KBA
[Ie] rated operational current 40 A
Offer type Spare part
Colour White (RAL 9003)
Complementary
Mounting location Side of trunking
Mounting mode By clips
Mounting support Busbar
Environment
IP degree of protection IP55 conforming to IEC 60529
Standards IEC 61439-6
IEC 60439-2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 4.500 cm
Package 1 Length 20.700 cm
Package 1 Weight 127.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 6.000 cm
Package 2 Width 12.000 cm
Package 2 Length 21.000 cm
Package 2 Weight 640.000 g
Unit Type of Package 3 S02
Number of Units in Package 3 30
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 4.156 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months