This Application will be decommissioned as of January 7th 2025

KBA40ZFUW |
Schneider-Electric
 
KBA40ZFUW picture- web-product-data-sheet
KBA40ZFUW
universal fixing bracket, Canalis KBA, 25 A and 40 A, suspended on threaded rod or lateral, white version
Schneider Electric
Characteristics
Main
Range of product Canalis
Product or component type Bracket
Product compatibility KBA
Fixing device mounting Suspended on threaded rod
Maximum load 60 kg
Complementary
Accessory / separate part category Fixing accessory
Environment
Standards IEC 61439-6
IEC 60439-2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.2 cm
Package 1 Width 7.0 cm
Package 1 Length 4.0 cm
Package 1 Weight 35.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 4.0 cm
Package 2 Width 11.0 cm
Package 2 Length 14.0 cm
Package 2 Weight 850.0 g
Unit Type of Package 3 P06
Number of Units in Package 3 3200
Package 3 Height 77.0 cm
Package 3 Width 80.0 cm
Package 3 Length 60.0 cm
Package 3 Weight 122.052 kg
Offer Sustainability
BVB
print Accepted
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months