Schneider-Electric
 
KBB40ABD44TW picture- web-product-data-sheet
KBB40ABD44TW
End feed unit, Canalis KBB, 25/40A, right mounting, 2 circuits, compatible DALI and KNX, white RAL9003
Schneider Electric
Characteristics
Main
Range of product Canalis
Device short name KBB
Product compatibility Canalis KBB busbar trunking 25…40 A
Offer type Control system
Product or component type Feed unit
Conductors material Aluminium
[Ie] rated operational current 40 A
25 A
[Ue] rated operational voltage 230...400 V
Number of circuits 2
Busbar trunking polarity 3L + N + PE
L + N + PE
Protection type Without protection
Control type Communicating
Communication port protocol DALI
KNX
Colour White (RAL 9003)
Complementary
Provided equipment End cover
Mounting location Right
Mounting mode By clips
Mounting support Busbar
Connections - terminals Terminal block - Pg 21 - screw clamp connector for 6…10 mm²
Width 244 mm
Depth 103.5 mm
Height 75.5 mm
Net weight 500 g
Standards IEC 61439-6
Environment
IP degree of protection IP55 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 11.000 cm
Package 1 Length 27.000 cm
Package 1 Weight 700.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 12
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 9.177 kg
Unit Type of Package 3 P06
Number of Units in Package 3 48
Package 3 Height 45.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 45.208 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months