Schneider-Electric
 
KBB40ABD4TW picture- web-product-data-sheet
KBB40ABD4TW
End feed unit, Canalis KBB, 40A, right mounting, 1 circuit, compatible DALI, white RAL9003
Schneider Electric
Characteristics
Main
Range of product Canalis
Device short name KBB
Product compatibility Canalis KBB busbar trunking 40 A
Offer type Advanced
Product or component type Feed unit
Conductors material Aluminium
[Ie] rated operational current 40 A
[Ue] rated operational voltage 230...400 V
Number of circuits 1
Busbar trunking polarity 3L + N + PE
L + N + PE
Protection type Without protection
Control type Communicating
Colour White (RAL 9003)
Complementary
Provided equipment End cover
Mounting location Right
Mounting mode By clips
Mounting support Busbar
Connections - terminals Terminal block - Pg 21 - screw clamp connector for 10 mm²
Width 244 mm
Depth 75.5 mm
Height 75.5 mm
Net weight 500 g
Standards IEC 61439-6
Environment
IP degree of protection IP55 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 8.0 cm
Package 1 Length 27.0 cm
Package 1 Weight 510.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 12
Package 2 Height 20.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.4 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months