|
|
|
KBB40ABG4EW
CANALIS FEED UNIT PE WHITE
|
|
|
|
|
End of Commercialization DEC 30, 2020
|
|
|
|
|
Main
Range of product
|
Canalis
|
Product or component type
|
Feed unit
|
Conductors material
|
Aluminium
|
[Ie] rated operational current
|
25 A
40 A
|
[Ue] rated operational voltage
|
230...400 V
|
Number of circuits
|
1
|
Protection type
|
Without protection
|
Control type
|
Without
|
Earth circuit
|
Isolated earth
|
Colour
|
White (RAL 9003)
|
Complementary
Provided equipment
|
End cover
|
Mounting location
|
Left
|
Mounting mode
|
By clips
|
Mounting support
|
Busbar
|
Connections - terminals
|
Terminal block - Pg 21 - screw clamp connector for 10 mm²
|
Width
|
244 mm
|
Depth
|
75.5 mm
|
Height
|
75.5 mm
|
Net weight
|
400 g
|
Standards
|
IEC 60439-2
IEC 61439-6
|
Environment
IP degree of protection
|
IP55 conforming to IEC 60529
|
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free product
|
Contractual warranty
|
|