Schneider-Electric
 
KBB40AF picture- web-product-data-sheet
KBB40AF
End cover, Canalis KB, feed unit cover, spare part
Schneider Electric
Characteristics
Main
Range of product Canalis
Product or component type End cover
Product compatibility KBB
[Ie] rated operational current 40 A
Offer type Spare part
Colour White (RAL 9003)
Complementary
Mounting location Side of trunking
Mounting mode By clips
Mounting support Busbar
Width 46 mm
Depth 30 mm
Height 46 mm
Environment
IP degree of protection IP55 conforming to IEC 60529
Standards IEC 61439-6
IEC 60439-2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 5 cm
Package 1 Length 5 cm
Package 1 Weight 18 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 7 cm
Package 2 Width 10 cm
Package 2 Length 17 cm
Package 2 Weight 680 g
Unit Type of Package 3 CAR
Number of Units in Package 3 250
Package 3 Height 20 cm
Package 3 Width 31 cm
Package 3 Length 40 cm
Package 3 Weight 4.85 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months